Knowledge Search
Download document () of 20
We make what matters work*

197829
E57PS-12UNN4-C2

Eaton Moeller series E57PS Performance series, Proximity switch, 10 - 30 V DC, d=12 mm, 1 N/O, 3-wire, 2 m connection cable, Sn= 4 mm, Non-flush mounting, NPN, Stainless steel

General specifications

Product Name
Eaton Moeller® series E57PS Proximity switch
Catalog Number
197829
EAN
4015081949366
Product Length/Depth
64.1 mm
Product Height
12 mm
Product Width
12 mm
Product Weight
0.079 kg
Certifications
CSA-C22.2 No. 14
IEC/EN 60947-5-2
UL Category Control No.: NRKH, NRKH7
Certified by UL for use in Canada
UL 508
UL File No.: E166051
UL Listed

Product specifications

Type
Inductive sensor
Electric connection type
Cable
Enclosure material finishing
Other
Actuation type
Metallic Target
Enclosure material
Metal
Enclosure type
Cylinder, screw-thread
Category (EN 954-1)
B
Explosion safety category for dust
None
Explosion safety category for gas
None
Safety performance level (EN ISO 13849-1)
None
SIL (IEC 61508)
None
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-40 °C
Diameter sensor
12 mm
Number of contact energized outputs with signalling function
0
Number of contacts (normally open contacts)
1
Number of outputs (protected contact energized)
0
Number of outputs (protected semiconductor)
0
Number of outputs (semiconductor with signaling function)
1
Operational current (Ib) in the switched state at 24 V DC
10 A
Functions
Short-circuit protection
Voltage type
DC
Mounting method
Non-flush mounting
Material
Stainless steel
Connection type
3-wire
2 m connection cable
Installation type
Not flat
Degree of protection
NEMA 6P
IP69
Interface type
None
LED indicator
Status indication of Switching state: Yellow LED
Switch function type
Normally open contact
Load current
1 - 300 mA (Ie)
Shock resistance
30 g, Shock duration 11 ms, Half-Sinusoidal
Switching frequency
2000 Hz
Product category
E57PS Performance series
Switching output type
NPN
Temperature drift of sn
10 %
Rated control supply voltage (Us) at DC - max
30 V
Rated control supply voltage (Us) at DC - min
10 V
Rated switching distance (Sn) - max
4 mm
Repeatability
3 %
Sensor length
40.9 mm
Supply voltage - max
30 V
Supply voltage - min
10 V
Switching hysteresis of Sn
20 %
Voltage drop (Ud)
2.5 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.