Knowledge Search
Download document () of 20
We make what matters work*

197878

Eaton Moeller® series C22 Changeover switch, With thumb-grip, momentary, 2 N/O, Cable (black) with M12A plug, 4 pole, 0.2 m, Lens blue, 3 positions, Bezel: titanium

General specifications

Product Name
Eaton Moeller® series C22 Changeover switch
Catalog Number
197878
EAN
4015081950348
Product Length/Depth
130 mm
Product Height
30 mm
Product Width
130 mm
Product Weight
0.05 kg
Certifications
CSA-C22.2 No. 14-18 and No. 94.2-15
CSA File No.: 165628
UL
UL 508
UL File No.: E29184
CSA certified
UL Category Control No.: NKCR
UL Listed
IEC/EN 60947-5-1
CE
CSA Class No.: 321103
CE marking
CSA

Features & Functions

Bezel color
Titanium
Bezel material
Plastic
Bezel material
Plastic
Design
Classical
With thumb-grip
Electric connection type
Other
Fitted with:
Front ring

General

Cable length
0.2 m
Connection to SmartWire-DT
No
Connection type
Cable (black) with M12A plug, 4 pole
Degree of protection
IP66
NEMA Other
Opening diameter
22.5 mm
Product Category
RMQ compact solution
Product Category
RMQ compact solution
Switching angle
40 °
Type
Selector switch actuator

Electrical rating

Rated insulation voltage (Ui)
250 V

Actuator

Actuator color
Black
Actuator function
Momentary
Actuator type
Toggle
Number of switch positions
3

Contacts

Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
2

Export product specification