Knowledge Search
Download document () of 20
We make what matters work*
To be discontinued

199694
XP-503-10-A10-A00-2V

Eaton XP Panel PC, Capacitive multitouch (PCT), 10.1", 2 x Ethernet, 2 x USB 3.0, 1 x RS232, 1 x RS485, Windows 10, VISUAL DESIGNER, Galileo Runtime License

General specifications

Product Name
Eaton XP Panel PC
Catalog Number
199694
EAN
7640130099654
Product Length/Depth
276 mm
Product Height
81 mm
Product Width
179 mm
Product Weight
2.7 kg
Certifications
UL 508
Certified by UL for use in Canada
CE
DNV GL
UL Listed
EMC according to 2014/30/EU
cULus
CSA File No.: C22.2. No. 142-M1987
CUL508
UL File No.: E205091

Climatic environmental conditions

Ambient operating temperature - max
50 °C
Ambient storage temperature - max
60 °C
Ambient operating temperature - min
0 °C
Ambient storage temperature - min
-20 °C
Environmental conditions
Condensation: Non-condensing
Operating temperature - max
50 °C
Operating temperature - min
0 °C
Relative humidity
10 - 90 % (non-condensing)

Design verification

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply to enclosures without lifting aids.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply to plastic enclosures.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Equipment heat dissipation, current-dependent Pvid
29 W
Static heat dissipation, non-current-dependent Pvs
29 W

Display

Display contrast ratio
500:1
Display lighting
Single LED (side-light type)
Display size
222.72 x 125.28 mm
16:9
Display type
TFT
Tempered glass with anti-reflective coating
Display viewing angle
70°/70°/70°/50° (left/right/up/down)
Lifespan
50,000 h (Service life of back-lighting)
Luminance intensity
550 cd/m²
Number of colors of the display
262144
Pixel resolution
WSVGA
1024 x 600
Screen size (diagonal)
10.1 in
Touch technology
Capacitive multitouch (PCT)
Multi-touch touch panel touch sensor

Electrical rating

Rated operational voltage
24 V DC (power-supply - safety extra low voltage)
Supply voltage
18-36 V DC, Power supply, permissible voltage
Supply voltage at AC, 50 Hz - max
0 VAC
Supply voltage at AC, 50 Hz - min
0 VAC
Supply voltage at DC - max
36 VDC
Supply voltage at DC - min
18 VDC

Features & functions

Enclosure material
Aluminum (die-cast)
Features
2 x Ethernet interface 10/100/1000 Mbps
1 x RS232
min. 4 GByte of CFast removable memory
Min. 32 GByte SSD
2 x USB host 3.0
1.65 GHz dual-core CPU
Powerful graphic processor
1 x DVI-I
Fanless CPU and system cooling, natural convection-based passive cooling
4 GByte DDR3-RAM
Customer individual configuration
1 x RS485
Fitted with:
Touch screen
2 x Ethernet 1000/100/10 Mbps (built-in interface)
1 x RS485 (built-in interface)
2 x USB host 3.0 (built-in interface)
1 x DVI-I (built-in interfaces)
1 x RS232 (built-in interface)
Functions
Mouse-cursor control integrated

General information

Current consumption
1.2 A max.
Degree of protection
IP20, rear (according to EN 60529-1)
NEMA 12
Degree of protection (front side)
IP65
Emitted interference
Class A (according to EN 55022:2010 and EN 61000-6-4:2007)
Interfaces
RS485 (not galvanically isolated, 9-pin SUB-D plug, UNC)
RS232 (not galvanically isolated, 9-pin SUB-D plug, UNC)
2 x USB 3.0 Host
Ethernet (10/100/1000 Mbps)
Interference immunity
According to EN 61131-2:2007
According to EN 55024:2010
According to EN 61000-6-2:2005
Model
Die-cast aluminum enclosure and glass front in aluminum frame
Mounting method
Flush mounting - Mounting plate: min. 1.5 mm (0.06"), max. 4 mm
Flush mounting - Clearance: Width x Height ≥ 50 mm (1.97"), Depth ≥ 20 mm (0.79")
Flush mounting - Inclination from vertical: ⍺ ≤ ± 10 ° (if using natural convection)
Front build in possible
Flush mounting
Number of slots
1 (for CFast memory cards)
Product category
Panel PC
Protocol
EtherNet/IP
MODBUS
Other bus systems
RoHs conformity
Yes
Software
VISUAL DESIGNER
Galileo Open Runtime License
Type
Industrial PC
Voltage type
DC

System

Backup time
5 years, typ. (time at zero voltage)
Battery runtime
Back-up of real-time clock: CR 2032 (220 mA/h, 3 V), replaceable
External memory
Min. 4 GB of CFast removable memory
Internal memory
4 GByte of DDR3 RAM, min. 32 GByte SSD
Memory capacity
4,000 MB
Operating system
Windows 10
Processor
X86, DualCore 1.65Ghz

Export product specification