Knowledge Search
Download document () of 20
We make what matters work*

199711

Eaton XN-332 Stand alone Switch as slice module in the I/O system XN300, 24 V DC power supply, 5xEthernet 10/100Mbit/s

General specifications

Product Name
Eaton XN-332 Ethernet-switch
Catalog Number
199711
EAN
4015081985937
Product Length/Depth
104.2 mm
Product Height
29.3 mm
Product Width
80.3 mm
Product Weight
0.13 kg
Compliances
CE
Certifications
CE
EN 61131-2
EN 61000-6-2
EN 61000-6-4
cULus
UL File No.: E135462
UL508
CSA-C22.2 No. 142-M

Product specifications

Number of module slots
0
Number of ports (10/100/1000 Mbps RJ45)
0
Number of ports (100/1000 Mbps mini GBIC)
0
Number of ports (1000 Mbps GBIC)
0
Number of ports (1000 Mbps POF)
0
Number of ports (1000 Mbps RJ45)
0
Power over ethernet (PoE)
Other
Number of ports (10 gbps RJ45)
0
Number of ports (1000 Mbps sc (SX))
0
Number of ports (combination RJ45/mini GBIC)
0
Number of ports (10 gbps mini GBIC)
0
Number of ports (1000 Mbps mini GBIC)
0
Number of ports (40 gbps mini GBIC)
0
Number of switches (stackable) - max
0
Number of ports (100 Mbps SC)
0
Number of ports (1000 Mbps sc (LX))
0
Number of ports (100 gbps mini GBIC)
0
Number of ports (10/100 Mbps M12)
0
Number of ports (100 Mbps ST)
0
Features
Ethernet
Layer 2
Mounting method
DIN rail (top hat rail)
Degree of protection
IP20
Number of ports (other)
0
Number of ports (PoE)
0
Number of ports (10/100 Mbps RJ45)
5
Number of ports (100 Mbps POF)
0
Power consumption - max
1.2 W

Export product specification