Knowledge Search
Download document () of 20
We make what matters work*

199785

Eaton Moeller® series EASY Starter kit consisting of Remote Touch Display Advanced, EASY-E4-UC-12RC1, patch cable, and software license for easySoft

General specifications

Product Name
Eaton Moeller® series EASY Starter kit
Catalog Number
199785
EAN
4015081994625
Product Length/Depth
300 mm
Product Height
200 mm
Product Width
200 mm
Product Weight
0.9 kg
Compliances
Eaton supports the product until its end of life

Features & Functions

Fitted with:
Documentation
Connection cable
easyE4 base device: EASY-E4-UC-12RC1, 197211
Remote Touchdisplay (Advanced): EASY-RTD-DC-43-03B2-00, EP-401057
Programming software: EASYSOFT-SWLIC, 197226

Export product specification