Download document () of 20
We make what matters work*

215452

Eaton xEffect Accessories LV systems Accessories and replacement parts for LV switchgear. Multiple gaskets for cable glands V-M..., Cable entry M32, 4x 3.5-7mm

General specifications

Product Name
Eaton xEffect Accessories LV systems Accessories and replacement parts for LV switchgear
Catalog Number
215452
EAN
4015082154523
Product Length/Depth
20 mm
Product Height
15 mm
Product Width
20 mm
Product Weight
0.004 kg
Compliances
RoHS conform

Product specifications

Used with
H03VV-F 0.75 mm² (4x)
Type
General switchboard accessory
Inside diameter
6 mm
Thickness
10 mm
Cable entry type
M32
Color
Black, similar to RAL 9005
Degree of protection
IP66
Accessory/spare part type
Multiple gaskets
Cable management
Material quality
Other
Material
thermoplastic elastomer
Plastic
Outer cable diameter
4 x (3.5 - 7) mm
Nominal diameter
0 mm
Operating temperature - max
100 °C
Operating temperature - min
-40 °C
Nominal size in inch
Other
Temperature resistance
Temperature resistant: -25 °C - 100 °C, short-time up to approx. 120 °C
Thread type
Metric
Nominal thread size inch/gas pipe thread
Other
Nominal thread size metric/PG
32

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.