Download document () of 20
We make what matters work*

216772
M22-L-R

Eaton Moeller® series M22 Indicator light, RMQ-Titan, Flush, Red

General specifications

Product Name
Eaton Moeller® series M22 indicator light
Catalog Number
216772
EAN
4015082167721
Product Length/Depth
30 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
0.007 kg
Compliances
CE Marked
Certifications
IEC 60947-5
UL 508
EN 60947-5
CSA Std. C22.2 No. 94-91
CSA Std. C22.2 No. 14-05
VDE
CSA File No.: 012528
IEC/EN 60947-5
VDE 0660
UL
UL File No.: E29184
CSA Class No.: 3211-03
IEC/EN 60947
UL Category Control No.: NKCR
CSA-C22.2 No. 14-05
CSA-C22.2 No. 94-91
CE
CSA

Product specifications

Type
Indicator lights
10.10 Temperature rise
Not applicable.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Front ring
Pollution degree
3
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78
Connection to SmartWire-DT
Yes
With SWD-RMQ connections
Rated impulse withstand voltage (Uimp)
4000 V AC
Bezel color
Chrome
Shock resistance
Mechanical, According to IEC/EN 60068-2-27
30 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms
Bezel material
Other
Terminal capacity
0.5 - 1.5 mm², stranded
0.5 - 1.5 mm², solid
Lens color
Red
Design
Flush
Mounting position
As required
Overvoltage category
III
Degree of protection
NEMA 4X, 13
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Force for positive opening - min
0 N
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Opening diameter
22.5 mm
Opening height
22.5 mm
Rated insulation voltage (Ui)
250 V
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
0 W
Suitable for number of built-in signal lights
1
Product category
RMQ-Titan
Size
Front diameter: 29.7 mm
Degree of protection (front side)
IP67/IP69K
Lens type
Round
Flat

Export product specification