Knowledge Search
Download document () of 20
We make what matters work*

225S102

EATON NOSPIN; CLARK:30 SPLINE

General specifications

Product Name
Eaton Detroit Locker Differential
Catalog Number
225S102

Product specifications

Gear spline tooth count
39 EA
Bearing diameter
6792 mm
Ring gear size
225 mm
Torque capacity
9188 Nm
Vehicle usage
Off-Road: Work Truck / Towing
Off-Road: Rock Crawl
Off-Road: Extreme Off-Road
On Road: Drag Racing
On Road: Work Truck / Towing
On Road: Circle Track
Model product notes
"Most gear oils are sufficient: a quality, petroleum-mineral based oil is recommended. Synthetic oils and friction modifiers can also be used, but are not necessary. In cold weather conditions, a lower viscosity gear oil (equivalent to API GL-5 75W-90) is recommended."

Export product specification

Need product support?

Support from Eaton

Technical support

Customer Service
+1 (800) 328-3850