DETROIT LOCKER® DIFFERENTIAL; DANA 70; 35 SPLINE; 4.56 AND UP
| Product Name |
Eaton Detroit Locker Differential
|
| Catalog Number |
225SL58C
|
| Ring gear ratio |
4.56 & up
|
| Gear spline tooth count |
35 EA
|
| Axle shaft diameter |
1.5 in
|
| Ring gear size |
10.5 in
|
| Differential type |
Locking
|
| Vehicle usage |
On Road: Circle Track
Off-Road: Extreme Off-Road Off-Road: Rock Crawl On Road: Work Truck / Towing Off-Road: Light Trail / Sand Sports On Road: Street and Muscle On Road: Drag Racing On Road: Restoration Off-Road: Work Truck / Towing |
| Model year start | Model year end | Vehicle make | Vehicle type (model) | Axle location | Axle description | Gear ratio |
|---|---|---|---|---|---|---|
| 1979 | 1980 | General Motors | One-Ton Truck, Van, Cab and Chassis, Motor Home, Bus | Rear | Dana 70B | 4.56 & up |
| 1972 | 1990 | Chrysler, Dodge, Plymouth | Small, Half-Ton Truck, Wagon, Van | Rear | Dana 70 | 4.56 & up |
| 1971 | 1976 | Chrysler, Dodge, Plymouth | Three Quarter, One-Ton Truck, Wagon, Van, Cab and Chassis, Motor Home | Front | Dana 70 | 4.56 & up |
| 1972 | 1990 | Chrysler, Dodge, Plymouth | Three Quarter, One-Ton Truck, Wagon, Van, Cab and Chassis, Motor Home | Rear | Dana 70 | 4.56 & up |
| 1983 | 1985 | Ford | Three Quarter-Ton Truck, Van, SUV | Rear | Dana 70U | 4.56 & up |
| 1983 | 1997 | Ford | One-Ton Truck, Van, Wagon, Cab and Chassis | Rear | Dana 70-U-1,2 | 4.56 & up |
Support from Eaton
Technical support
Customer Service
+1 (800) 328-3850