Knowledge Search
Download document () of 20
We make what matters work*

243401
PLS4-B50/4-MW

Eaton Moeller series xPole - PLS4 MCB. PLS4, 4 pole, tripping characteristic: B, rated current In: 50 A, rated switching capacity IEC/EN 60898-1: 4.5 kA

General specifications

Product Name
Eaton Moeller series xPole - PLS4 MCB
Catalog Number
243401
EAN
4015082434014
Product Length/Depth
85 mm
Product Height
73 mm
Product Width
70 mm
Product Weight
0.48 kg
Compliances
RoHS compliant
Certifications
IEC/EN 60898-1

Additional information

Current limiting class
3
Features
Can be fitted with auxiliary accessories
Functional group
Overcurrent protection
Functions
Overload protection
Short Circuit protection

Delivery program

Amperage Rating
50 A
Application
Protection of final circuits in residential, commercial and similar installations
Nominal current
6 A
Number of poles
Four-pole
Number of poles (protected)
4
Number of poles (total)
4
Release characteristic
B
Tripping characteristic
B
Type
  • Miniature circuit breaker
  • PLS4

Design verification as per IEC/EN 61439

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature - max
75 °C
Ambient operating temperature - min
-25 °C
Rated operational current for specified heat dissipation (In)
50 A

Technical data - electrical

Direction of incoming supply
Bidirectional
Frequency rating - max
60 Hz
Frequency rating - min
50 Hz
Lifespan, electrical
>4000 operating cycles
Overvoltage category
III
Pollution degree
2
Rated impulse withstand voltage (Uimp)
4 kV
Rated insulation voltage (Ui)
440 V
Rated operational voltage (Ue) - max
415 V
Rated service short-circuit breaking capacity (IEC/EN 60898-1) - Ics
4.5 kA
Rated short-circuit breaking capacity (IEC/EN 60898-1) - Icn at 230 V
4.5 kA
Rated short-circuit breaking capacity (IEC/EN 60898-1)- Icn at 400 V
4.5 kA
Rated switching capacity (IEC/EN 60898-1)
4.5 kA
Selectivity class
3
Voltage rating
  • 230/400 V AC
  • 240/415 V AC
Voltage rating (IEC/EN 60898-1)
415 VAC
Voltage type
AC

Technical data - mechanical

Built-in depth
65.5 mm
Busbar material thickness
0.8 mm - 2 mm
Connectable conductor cross section (multi-wired) - max
25 mm²
Connectable conductor cross section (multi-wired) - min
1 mm²
Connectable conductor cross section (solid-core) - max
25 mm²
Connectable conductor cross section (solid-core) - min
1 mm²
Contact position indicator color
Red = ON
Green = OFF
Degree of protection
IP20
Frame
45 mm
Lifespan, mechanical
>10000 operating cycles
Mounting Method
Two lock-in position on DIN rail (EN/IEC 60715)
Mounting position
As required
Mounting width
72 mm
Mounting width per pole
17.7 mm
Terminal protection
Touch-safe (EN 50274)
Terminals (top and bottom)
Screw-type with pressure plate
Tightening torque
2.4 Nm
Width in number of modular spacings
4

Export product specification