Download document () of 20
We make what matters work*

255898

Eaton Moeller® series P3 Main switch, P3, 63 A, surface mounting, 3 pole, STOP function, With black rotary handle and locking ring, UL/CSA

General specifications

Product Name
Eaton Moeller® series P3 Main switch
Catalog Number
255898
EAN
4015082558987
Product Length/Depth
139 mm
Product Height
240 mm
Product Width
160 mm
Product Weight
1.065 kg
Certifications
CSA File No.: 012528
UL
CE
CSA Class No.: 3211-05
UL 60947-4-1
VDE 0660
CSA-C22.2 No. 60947-4-1-14
CSA-C22.2 No. 94
UL Category Control No.: NLRV
UL File No.: E36332
IEC/EN 60204
CSA
IEC/EN 60947
IEC/EN 60947-3

Export product specification