Download document () of 20
We make what matters work*

255899
P3-63/I4-RT-NA

Eaton Moeller® series P3 On-Off switch, P3, 63 A, surface mounting, 3 pole, Emergency switching off function, with red thumb grip and yellow front plate, UL/CSA

General specifications

Product Name
Eaton Moeller® series P3 On-off switch
Catalog Number
255899
EAN
4015082558994
Product Length/Depth
124 mm
Product Height
180 mm
Product Width
160 mm
Product Weight
1.002 kg
Certifications
CSA
CSA-C22.2 No. 60947-4-1-14
IEC/EN 60204
CSA Class No.: 3211-05
UL File No.: E36332
CSA-C22.2 No. 94
IEC/EN 60947-3
UL Category Control No.: NLRV
VDE 0660
UL 60947-4-1
CE
CSA File No.: 012528
IEC/EN 60947
UL

Export product specification