Download document () of 20
We make what matters work*

255903
P3-100/I5/SVB-NA

Eaton Moeller® series P3 Main switch, P3, 100 A, surface mounting, 3 pole, Emergency switching off function, With red rotary handle and yellow locking ring, UL/CSA

General specifications

Product Name
Eaton Moeller® series P3 Main switch
Catalog Number
255903
EAN
4015082559038
Product Length/Depth
169 mm
Product Height
280 mm
Product Width
200 mm
Product Weight
1.5 kg
Certifications
IEC/EN 60204
CSA-C22.2 No. 94
UL 60947-4-1
CSA File No.: 012528
CSA-C22.2 No. 60947-4-1-14
VDE 0660
CE
CSA Class No.: 3211-05
IEC/EN 60947
IEC/EN 60947-3
UL
UL File No.: E36332
UL Category Control No.: NLRV
CSA

Export product specification