Download document () of 20
We make what matters work*

263951

ZV Plug-in Busbar System 80A, Connection Angle L1/N-80A-36

General specifications

Product Name
Eaton Distribution parts
Catalog Number
263951
EAN
4015082639518
Product Length/Depth
25 mm
Product Height
14 mm
Product Width
10 mm
Product Weight
0.147 kg
Compliances
RoHS conform

Product specifications

Surface protection
Silver-plated
Nominal current
80 A
Model
Profile
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.