Download document () of 20
We make what matters work*

263958
ZV-ADP

ZV Plug-in Busbar System 50A/80A, Busbar cover profile, 1 meter

General specifications

Product Name
Eaton distribution board accessory
Catalog Number
263958
EAN
4015082639587
Product Length/Depth
1000 mm
Product Height
22 mm
Product Width
28.6 mm
Product Weight
0.015 kg
Compliances
RoHS conform

Product specifications

Color
Other
Gray
Material
Plastic
Model
Lengthwise cover
Suitable for
Z-profile
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.