Download document () of 20
We make what matters work*

266843

Eaton Moeller series NZM - Molded Case Circuit Breaker. Connection, on rear, 4p, 1 page, size 4

General specifications

Product Name
Eaton Moeller series NZM connection type
Catalog Number
266843
EAN
4015082668433
Product Length/Depth
45 mm
Product Height
63 mm
Product Width
180 mm
Product Weight
1.748 kg
Compliances
IEC
RoHS conform
Certifications
CSA Certified

Product specifications

Used with
NZM4-4, N4-4
Amperage Rating
≦ 1250 A
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Frame
NZM4
Suitable for
Four-pole
Aluminum cable lug
Copper cable lugs
Number of poles
Four-pole
Terminal capacity (copper strip)
10 segments of 50 mm x 1 mm (2x)
Model
Other
Type
  • Accessory
  • Connection on rear
  • Terminal
Terminal capacity (stranded cable)
120 mm² - 185 mm² (1x)
95 mm² - 185 mm² (2x)
185 mm² (1x)
70 mm² - 185 mm² (2x)
35 mm² - 185 mm² (4x)
50 mm² - 185 mm² (4x)
Terminal capacity (copper busbar)
50 mm x 10 mm (2x)

Export product specification