Knowledge Search
Download document () of 20
We make what matters work*

274193

Eaton XT IEC large contactor, >170A, 220 Vac 50 Hz, 240 Vac 60 Hz, 2NO 2NC, 300A, 50-60 Hz, 100, 125, 250, 300 hp (3PH @208, 240, 480, 600 V), 2NO 2NC, Three-pole, -40C +60C, Non-reversing, Screw terminals, FVNR, 400V, 160 kW

General specifications

Product Name
Eaton XT IEC large contactor
Catalog Number
274193
EAN
4015082741938
Product Length/Depth
8.18897638 in
Product Height
7.08661417 in
Product Width
6.2992126 in
Product Weight
17.63698097 lb

Product specifications

Amperage Rating
>170A
HP rating - max
100, 125, 250, 300 hp (3PH @208,240,480,600 V)
Number of poles
Three-pole
Type
Full voltage non-reversing large contactor
Voltage rating
400 V
Frequency rating
50-60 Hz
Connection
Screw connection
Terminals
Screw terminals
Operating temperature - max
60 °C
Operating temperature - min
-40 °C
Coil voltage
220-240 Vac, 50/60 Hz
Contact configuration
2 NO, 2 NC
Continuous ampere rating
300 A
Number of contacts
2 NO 2 NC
Operation
Non-reversing
Power consumption
160 kW
Operating temperature
-40° to 60°C

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.