Knowledge Search
Download document () of 20
We make what matters work*

283149
PKZM0-XDM12

Eaton Moeller® series PKZM0 Wiring set, For DOL Starter, DILM7-M15

General specifications

Product Name
Eaton Moeller® series PKZM0 Accessory Wiring set
Catalog Number
283149
EAN
4015082831493
Product Length/Depth
91 mm
Product Height
67 mm
Product Width
45 mm
Product Weight
0.058 kg
Certifications
UL
UL File No.: E36332
CSA-C22.2 No. 14
CE
CSA
IEC/EN 60947-4-1
CSA Class No.: 3211-05
CSA File No.: 165628
UL 508
UL Category Control No.: NLRV
Catalog Notes
Cannot be combined with NHI‐E…PKZ0‐PI. Ue ≦ 415 V

Climatic environmental conditions

Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C

Design verification

Rated operational current for specified heat dissipation (In)
15.5 A
Static heat dissipation, non-current-dependent Pvs
0 W
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Equipment heat dissipation, current-dependent Pvid
1.5 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0.5 W

Electrical rating

Rated operational current (Ie)
15 A
Rated operational voltage (Ue) - max
415 VAC

General information

Accessories
Cable routing, main current wiring between PKZM0 and contactor with tool-less plug connection, mechanical connection element for PKZM0 and contactor included with supplied equipment.
Model
Direct circuit
Product category
Accessories
Type
Wiring set

Export product specification