Download document () of 20
We make what matters work*

285316
XT-FIL-1

Eaton XT Interference filter for the external supply of the 24VDC XC100/200

General specifications

Product Name
Eaton XT Accessory Interference filter
Catalog Number
285316
EAN
4015082853167
Product Length/Depth
30 mm
Product Height
90 mm
Product Width
35 mm
Product Weight
0.09 kg
Certifications
UL508
EN 50178
IEC/EN 61131-2
CSA
UL Category Control No.: NRAQ
CSA-C22.2 No. 0-M
CSA Class No.: 2252-01
UL File No.: E135462
CE
CSA File No.: 012528
UL
CSA-C22.2 No. 142-M

Ambient conditions, mechanical

Impact resistance
500 g/⌀ 50 mm ±25 g
Mounting position
Vertical
Horizontal
Shock resistance
15 g, Mechanical, Shock duration 11 ms
Vibration resistance
10 - 57 Hz, ± 0.075 mm
57 - 150 Hz, ± 1.0 g

Climatic environmental conditions

Ambient operating temperature - max
55 °C
Ambient storage temperature - max
70 °C
Ambient operating temperature - min
0 °C
Ambient storage temperature - min
-25 °C

Design verification

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
0 W

Electro magnetic compatibility

Emitted interference
Class A (according to DIN/EN 55011/22)
Interference immunity
According to EN 50081-2

Features & functions

Features
Mains overvoltage protection (power supply)

General information

Connection type
Screw terminals
Current consumption
2.2 A max.
Degree of protection
IP20
Overvoltage category
II
Pollution degree
2
Potential isolation
Power supply, Input voltage against PE: yes
Power supply, Output voltage against PE: yes
Rated impulse withstand voltage (Uimp)
850 V (auxiliary and control circuits)
Residual ripple
≤ 5 %

Input/Output

Input voltage at DC - max
24 V
Input voltage at DC - min
20.4 V
Output current at AC, 50 Hz - max
2.2 A
Output voltage at DC - max
24 V

Power supply

Supply voltage - max
28.8 V

Terminal capacities

Terminal capacity
0.2 - 2.5 mm² (22 - 12 AWG), solid, Screw terminals
0.2 - 2.5 mm² (22 - 12 AWG), flexible with ferrule, Screw terminals

Export product specification