Download document () of 20

293621

Eaton xComfort BF LV systems Final Distribution Boards. White partition for 24MU per row

General specifications

Product Name
Eaton xComfort BF other accessory
Catalog Number
293621
EAN
4015082936211
Product Length/Depth
105 mm
Product Height
25 mm
Product Width
535 mm
Product Weight
0.41 kg
Compliances
RoHS conform

Product specifications

Used with
Separating partition
Accessory consideration
BF flat distribution board
Type
Additional equipment for BF flat distribution board
Accessory/spare part type
BF
Construction type
Individual part
Surface finishing
Powder coating
Color
White
Modular spacing
0 mm
Number of height units
0
RAL-number
9016
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
543 mm
Material
Steel
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.