Download document () of 20
We make what matters work*

240740

Eaton xComfort BF LV systems Final Distribution Boards. Complete flush-mounted flat distribution board, white, 24 SU per row, 5 rows, type A

General specifications

Product Name
Eaton xComfort BF small distribution board
Catalog Number
240740
EAN
4015082407407
Product Length/Depth
140 mm
Product Height
930 mm
Product Width
600 mm
Product Weight
14.46 kg
Compliances
RoHS conform
Certifications
IEC/EN 62208
IEC/EN 61439-1
IEC/EN 61439-3

Product specifications

Used with
Basic device
BF flat distribution board
Installation distribution board
Special features
  • IP30
  • Protection Class I
  • Steel sheet enclosure white (RAL 9016)
Type
  • Basic device
  • BF flat DBO
  • Installation distribution boards
Features
EMC-version
Earthing terminal block
Neutral terminal block
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
Meets the product standard's requirements.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Not relevant to indoor installations.
10.2.5 Lifting
Does not apply to enclosures without lifting aids.
10.2.6 Mechanical impact
IK07
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
IP30
10.4 Clearances and creepage distances
Is the panel builder's responsibility.
10.5 Protection against electric shock
< 0.1 Ω; meets the product standard's requirements.
10.6 Incorporation of switching devices and components
Is the panel builder's responsibility.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Ui = 415 V AC
10.9.3 Impulse withstand voltage
Does not apply to basic enclosures as defined in EN 62208.
10.9.4 Testing of enclosures made of insulating material
Does not apply to metal enclosures.
Fitted with:
Wall trough with door frame
DIN rail mounting frame
Neutral-/protective conductor terminal
Front plates
Door with three-point turn-lock
Enclosure material
Steel
Built-in height
930 mm
Built-in width
600 mm
Cable entry postion
Cable entries on top and bottom
Terminal type
Screw terminals
Built-in depth
140 mm
Heat diss. ambient 35°C delta T:20°C flush mount individ. encl. top(IEC 60890)
55 W
Heat diss. ambient 35°C delta T:35°C flush mount individ. encl. top(IEC 60890)
110 W
Closure type
Other
Cover/door color
White
Cover/door model
Closed
Cover/door type
Door
Single
RAL-number
9016
Width in number of modular spacings
24
Ambient operating temperature details
-5 °C - 40 °C
Application
Indoor (installation site)
Voltage rating at AC
415 V AC
Color
White
Traffic white (RAL 9016)
Number of rows
5
Frequency rating of contacts
50 Hz / 60 Hz
Module rack type
Rail frame
Degree of protection
IP30
IK07 (impact resistance)
Number of module space units per row
24
Protection class
I (earthed)
Protective shrouding material
Metal
Functions
Basic device
Sealable
Material
Sheet steel, powder-coated
Mounting method
Flush mounted (plaster)
Hollow-wall mounting and flush mounting
Flush mounting
DIN-rail
Hollow wall
Internal depth
127 mm
PE and N terminal number and cross section
N: 2 x 25 mm² + 9 x 16 mm²
PE: 2 x 25 mm² + 58 x 16 mm²
Number of openings for socket outlets
0

Export product specification