Knowledge Search
Download document () of 20

2BCLS-12R

Eaton Bussmann series 2BCLS fuse, Single barrel, 12R designation, 2.4 kV, 230A, 50 kAIC, Motor start, BCLS, Class R, Bolt-in, Single barrel

General specifications

Product Name
Eaton Bussmann series BCLS fuse
Catalog Number
2BCLS-12R
UPC
782114893616
Product Length/Depth
10.8 in
Product Height
3 in
Product Width
3 in
Product Weight
0.001 lb
Certifications
IEEE Std. C37.41
Not Applicable
Catalog Notes
Consult factory for mountings.

Electrical rating

Amperage Rating
230 A
Interrupt rating
50 kAIC
Voltage rating
2.4 kV

General information

Class
Class R
Mounting method
Bolt-in
Special features
Single barrel, 12R designation

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.