Knowledge Search
Download document () of 20
We make what matters work*

1A0065

Eaton Bussmann series open fuseclip, Packaging quantity 2, Non Indicating

General specifications

Product Name
Eaton Bussmann series open fuseclip
Catalog Number
1A0065
UPC
051712411042
Product Length/Depth
5.75 in
Product Height
5.5 in
Product Width
2 in
Product Weight
2.2 lb
Compliances
Contact factory
RoHS Compliant

Electrical rating

Torque rating
10.6 lb-in

General information

Fuse indicator
Non-indicating
Special features
Packaging quantity 2
Used with
Medium and high voltage fuses

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.