Knowledge Search
Download document () of 20
We make what matters work*

300792

Eaton 01.NL In-Line Filter Elements, 01.NL 630.25VG.30.E.P.-, 25 VG, Glass fiber fleece (VG), Nitrile, 435 psi (30 Bar), Size: 630

General specifications

Product Name
Eaton 01.NL In-Line Filter Element
Catalog Number
300792
Product Length/Depth
400 mm
Product Weight
1.882 kg
Compliances
ISO 4406:99
NAS 1638
DIN 24550-3
Certifications
ISO2941
ISO16889
ISO3724
ISO3723
ISO2942
ISO3968
ISO2943

Product specifications

Filter element type
In-line filter elements (DIN 24550-3)
Filter fineness
25 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
630
Retention rating
20.0 µm
Delta P resistance
435 psi (30 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.