Knowledge Search
Download document () of 20
We make what matters work*

311448
01.NL400.6VG.HR.E.P.-

Eaton 01.NL In-Line Filter Element, 01.NL 400.6VG.HR.E.P, 6 VG, Glass fiber fleece (VG), 2320 psi (160 Bar), Size:400

General specifications

Product Name
Eaton 01.NL In-Line Filter Element
Catalog Number
311448
Product Length/Depth
400 mm
Product Weight
1.4 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

Product specifications

Filter element type
In-line filter elements
Filter fineness
6 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
400
Retention rating
7.0 µm
Delta P resistance
2320 psi (160 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.