Knowledge Search
Download document () of 20
We make what matters work*

311824
01.NL 63.10P.30.E.P.-

Eaton 01.NL In-Line Filter Element, 01.NL 63.10P.30.E.P.-, 10 P Paper (P), 435 psi (30 Bar), Size:63

General specifications

Product Name
Eaton 01.NL In-Line Filter Element
Catalog Number
311824
Product Length/Depth
160 mm
Product Weight
0.2 kg
Compliances
ISO 4406:99
NAS 1638
DIN 24550-3
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

Product specifications

Filter element type
In-line filter elements
Filter fineness
10 P
Filter media type
Paper (P)
Sealing material
Nitrile
Nominal size
63
Retention rating
10.0 µm
Delta P resistance
435 psi (30 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.