Knowledge Search
Download document () of 20
We make what matters work*

312653

Eaton 01.NL In-Line Filter Elements, 01.NL 100.25VG.30.E.P, 25 VG,Glass fiber fleece, Nitrile, 435 psi (30 Bar), Size: 100

General specifications

Product Name
Eaton 01.NL In-Line Filter Element
Catalog Number
312653
Product Length/Depth
250.2 mm
Product Weight
0.25 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

Product specifications

Filter fineness
25 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
100
Delta P resistance
435 psi (30 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.