Knowledge Search
Download document () of 20
We make what matters work*

315NHM3B

Fuse-link, low voltage, 315 A, AC 500 V, NH3, aM, IEC, dual indicator

General specifications

Product Name
Eaton Bussmann series low voltage NH Fuse
Catalog Number
315NHM3B
EAN
5027590476560
Product Length/Depth
150 mm
Product Height
71 mm
Product Width
76 mm
Product Weight
1140 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269-1
IEC 60269-2
DIN 43620

Electrical data

Amperage Rating
315 A
Voltage rating
500 V
Voltage type
AC
Breaking capacity
120 kA
Class
Class aM

Product specification

Fuse size
NH3
Insulated metal gripping lugs (IMGL)
No

Accessories

Suitable for
SD3-D Single pole NH Fuse base
Microswitch 170H0235
EBH Size 00 to 4 Horizontal fuse switch-disconnectors
TD3-D Triple pole NH Fuse base

Export product specification