Download document () of 20
We make what matters work*

356578

Eaton VS6 Sensors, VS.6.1,5.P.VA.B, Perbunan, 6000 psi (420 Bar)

General specifications

Product Name
Eaton VS6 Sensor Clogging Indicator
Catalog Number
356578
Product Height
69.5 mm
Product Width
34 mm
Product Weight
0.14 kg
Compliances
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.
ATEX Directive 2014/34/EU
AD 2000

Product specifications

Material
Stainless steel
Indicator type
Electrical
Sealing material
Perbunan
Operating temperature - max
80 °C
Operating temperature - min
-20 °C
Operating pressure - max
6000 psi (420 Bar)

Export product specification