Download document () of 20
We make what matters work*

373B331G09

Motor Control Renewal Parts- Contact Kit, A201, Model J, Three or four pole, Size 1, Used with A202 Lighting Contactors (30A)

General specifications

Product Name
Eaton motor control contact kit
Catalog Number
373B331G09
UPC
786678644998
Product Length/Depth
1.3 in
Product Height
1.3 in
Product Width
1.5 in
Product Weight
0.15 lb
Certifications
Not Applicable
Catalog Notes
Model C contact tips and coils 00-4;2-; 3-; 4- and 5-pole contactors are same as Model J. All other parts are unavailable.

Product specifications

Used with
Used with A202 Lighting Contactors (30A)
Type
Renewal Parts/Accessories
Number of poles
Three-pole, four-pole
Model
Model J
Size
Size 1
Series
A201

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.