Knowledge Search
Download document () of 20
We make what matters work*

5CLE-40E

Eaton Bussmann series 5CLE fuse, Single barrel, Indoor/outdoor, 63 kAIC, E-Rated power, CLE

General specifications

Product Name
Eaton Bussmann series CLE fuse
Catalog Number
5CLE-40E
UPC
782116072774
Product Length/Depth
28.5 in
Product Height
6.5 in
Product Width
15.3 in
Product Weight
5.5 lb
Compliances
Contact Manufacturer
Certifications
Not Applicable
Catalog Notes
Consult factory for mountings.

Electrical rating

Interrupt rating
63 kAIC

General information

Special features
Single barrel, Indoor/outdoor

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.