Knowledge Search
Download document () of 20
We make what matters work*

5HLE-65E

Eaton Bussmann series 5HLE fuse, Indoor/outdoor, single barrel, 4.8 kV, 65A, 63 kAIC, E-Rated power, HLE, Class E, Single barrel

General specifications

Product Name
Eaton Bussmann series HLE fuse
Catalog Number
5HLE-65E
UPC
786670600060
Product Length/Depth
15.9 in
Product Height
3 in
Product Width
3 in
Product Weight
9 lb
Compliances
Contact Manufacturer
Certifications
IEEE Std. C37.41
Not Applicable
Catalog Notes
Consult factory for mountings.

Electrical rating

Amperage Rating
65 A
Interrupt rating
63 kAIC
Voltage rating
4.8 kV

General information

Class
Class E
Special features
Indoor/outdoor, single barrel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.