Download document () of 20
We make what matters work*

5P1500RTG2

Eaton 5P G2 1440VA 1440W 120V Line-Interactive UPS - 8 NEMA 5-15R Outlets, Cybersecure Network Card Option, 2U Rack/Tower

General specifications

Product Name
Eaton 5P G2 UPS
Catalog Number
5P1500RTG2
UPC
786687110903
Product Length/Depth
448 mm
Product Height
85.5 mm
Product Width
438 mm
Product Weight
23 kg
Compliances
ENERGY STAR certified
FCC Class A
RoHS
FCC part 15 class A
Certifications
CSA C22.2.
ICES
IEC/EN 62040-1
UL 1778
CAN/CSA C22.2

Product specifications

Topology
Line-interactive
Rack size
2U
VA rating
1440 VA
Package contents
  • 1440VA 1440W 120V 5P G2 Line-Interactive UPS
  • USB cable
  • RS-232 cable
  • Rack-mounting hardware
  • Tower support stands
  • User documentation
Input frequency range
50/60 Hz
Number of Outputs 5-15R
6
Electric current - max
12A
Runtime graph
Battery management
ABM technology (3-stage charging extends battery service life by 50% and provides advance warning for battery replacement)
Battery type
Valve Regulated Lead Acid (VRLA)
Runtime at half load
15 min
Relative humidity
20-90% non-condensing
Front Panel LCD Display
LCD graphical display
Input Plug Type
NEMA 5-15P
Output Receptacles
5-15R
Product Highlights
Unity power factor (1.0) delivers full rated power to support modern IT loads
Pure sine wave output ensures compatibility and stability for sensitive equipment
Exclusive ABM technology increases battery life by 50%
Rack-friendly design is shorter in depth and 25% lighter than earlier 5P model
Optional NETWORK-M3 Gigabit network card enables full remote access and control
Nominal Output Voltage
120V
Network Management Cards
NETWORK-M3
Network Management Cards Details
Network card optional
Output power factor
1
Phase (input)
Single-phase
Runtime at full load
5 min. (1440W)
Communication interface
RS-232
USB (HID enabled)
Battery Access
Battery Door
Dc Voltage
48
Operating Temperature Range
32° to 104°F (0° to 40°C)
Load Management Receptacles
2 Banks (2 outlets per bank)
High Voltage Transfer to Battery Power
151V +/-3%
Low Voltage Transfer to Battery Power
89V +/-3%
Application
  • Retail/Point of Sale
  • Hospitality
  • High-End Desktop/Small Network
  • Large Network
Switch configuration
5 Buttons: Esc, Up, Down, Enter, On/Off; RPO / ROO; Relay Out
Housing material
Steel
Output AC waveform (AC mode)
Sine Wave
Output AC waveform (battery mode)
Pure sine wave
Output Capacity (kVA)
1.44
Operating Elevation
3000m
Audible Alarms
Audible alarm indicates utility failure, low-battery, overload, other UPS/Battery fault or remote shutdown
Battery Start Capability
Cold-start operation supported
Cooling Method
Fan
LED Indicators
3 status-indicating LEDs (normal, battery mode, alarm); LED light Bar (Blue = Nominal, Yellow = Warning, Red = Alarm)
Rechargeable Battery
9 Hours
Recommended Electrical Service
15A 120V
Storage Temperature
5° to 122°F (-15° to 50°C)
Input Nominal Voltage Description
Normal Mode: 120Vac (89-151 Vac); Extended Mode: 120V (70-153 Vac at <87% load)
Nominal Voltage Details
100V, 120V, 125V
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 89 to 151Vac (Normal) 70 to 153Vac (Extended)
Plug Type
NEMA 5-15P
Maximum Input Amps
12
Minimum Required Rack Depth (cm)
53.34
Minimum Required Rack Depth (inches)
21
UPS Input Cord Length (m)
3.1
UPS Power Module Dimensions
3.370 x 17.240 x 17.640
Power Mode Transfer Time
10ms Typical
Output Capacity (VA)
1440
Output Capacity (kW)
1.44
Included Accessories
Rackmount hardware, Tower support stands
UPS Input Connection Type
5-15P
Input Nominal Voltage
120 VAC
High Availability UPS Features
Automatic voltage regulation (AVR)
Sine wave output
Nominal Input Voltage Supported
120 VAC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.