Knowledge Search
Download document () of 20
We make what matters work*

EMPDT1H1C2

Environmental Monitoring Probe gen 2

General specifications

Product Name
Eaton UPS environmental monitoring probe
Catalog Number
EMPDT1H1C2
UPC
743172091604
Product Length/Depth
27 mm
Product Height
15.5 mm
Product Width
107.3 mm
Product Weight
0.09 kg
Compliances
CE Marked
Certifications
CE

Product specifications

Special features
The optional Eaton Environmental Monitoring Probe (EMP) Gen 2 is a connectivity device that enables you to collect temperature and humidity readings in rack enclosures and monitor environmental data remotely using Eaton’s power-monitoring solutions or a standard web browser. Each EMP provides one temperature, one humidity and two dry-contact status data points. Compatible with UPSs and PDUs, the EMP Gen 2 features a translucent case and integrated LED to positively identify the status of each sensor at a glance while walking the aisles.
Type
Environmental monitoring device
Connection
Wired + Dry contacts
Operating humidity - max
90 %
Operating temperature - max
70 °C
Operating temperature - min
0 °C
Type of detector
Temperature/Humidity
Type of accessory/spare part
Other
Operating humidity - min
10 %
Package contents
RJ45 connector (F/F)
Installation manual
USB to RS-485 converter
Mounting hardware
Dry-contact terminal block
(2) Cable ties
Nylon fastener
EMPDT1H1C2 Environmental Monitoring Probe Gen 2
Accessory
Yes

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.