Knowledge Search
Download document () of 20
We make what matters work*

9PX6KG2

Eaton 9PX Gen 2 UPS, 6000 VA, 5400 W, Input: Hardwired or 10ft. L6-30P, Outputs: Hardwired, (2) L6-30R, (2) L6-20R, 3U Rack/tower, VRLA battery, Gigabit Network card included

General specifications

Product Name
Eaton 9PX UPS
Catalog Number
9PX6KG2
UPC
786689860066
Product Length/Depth
26.93 in
Product Height
5.12 in
Product Width
17.32 in
Product Weight
98.33 lb
Compliances
CISPR22 Class A / FCC part 15 Class A
FCC Part 15
CE Marked
Certifications
NOM
cULus Listed
IEC 62040-2:2006 Cat C2
ENERGY STAR certified
ICC-ES AC156 OSHPD Seismic certified

Battery

Runtime graph
Battery management
ABM+ technology uses battery replacement analytics to predict when you should replace UPS batteries based on real-life usage and conditions.
Battery replacement
Hot-swappable internal batteries and extended battery modules (EBMs). Replacement battery part # EBP-1805 (qty 1 per UPS)
Battery type
Sealed, lead-acid
Extended battery capability
Add up to 12 EBMs, part # 9PXEBM180RTG2

Electrical output

Receptacle
(2) L6-20R, (2) L6-30R, Hardwired
Topology
Online/Double-conversion
Wattage
5400 W
VA rating
6000 VA
Output waveform
True sine wave
Voltage
208 V
Output power factor
0.9 (240V L6-30P), 1.0 (hardwired input)
Output nominal voltage
208V default (200/208/220/230/240V)
Output voltage range
±1% steady-state
Output frequency
50/60 Hz

Electrical input

Input connection
L6-30P and hardwire input supported
Input cord length
10 ft
Input nominal voltage
208V default (200/208/220/230/240V)
Input frequency range
60 Hz: 50–70 Hz, 50 Hz: 40–60 Hz
Input power factor
>0.99 typical

Communications

Expansion slots
(1) Mini-Slot (MS) expansion port with Gigabit Network Card (NETWORK-M3) included
Ethernet interface
Yes
Includes network card
Yes
Software compatibility
Brightlayer Data Centers suite
User interface
Graphical display, 5-button programmable menu, LED indicator

Environmental

Altitude
3000 m
BTU Rating
Online: 767 BTU/hr, Battery: 1155 BTU/hr, High Efficiency: 205 BTU/hr
Noise level
<43 dB at 1 meter
Relative humidity
0-95% non-condensing
Temperature range
0° to 40°C (32° to 104°F)

Additional specifications

Special features
Gigabit Network Card (NETWORK-M3) included
Rack size
3U
Rack mounting kit
Yes
Efficiency at max. load
96%
Package contents
  • 6000VA 5400W 208V 9PX G2 Online Double-Conversion UPS
  • NETWORK-M3 Gigabit network card
  • USB cable
  • RS-232 cable
  • Cable gland for hardwire connection
  • Rack-mounting hardware
  • Tower support stands
  • Quick Start Guide
Surge protection
Yes
Internal bypass
Yes

Warranty and support

Standard factory warranty
  • 3-YEAR FACTORY WARRANTY
  • - 3 years
  • - Parts, electronics and batteries coverage
  • - Standard ground shipping
  • - Technical support
Extended service plans
  • ADVANCED DEPOT EXCHANGE
  • - 5-year depot repair: 9SW5Y-6000UC
  • - Expedited parts coverage for 5 years
  • - Parts, electronics and UPS batteries coverage
  • - Next business day shipping
  • - Technical support
  • 5 YEAR ON-SITE PLAN: WFLN75XX-6009UC
  • - On-site parts and labor coverage for 5 years
  • - Parts, electronics and UPS batteries coverage
  • - 24x7 on-site labor coverage, next day response
  • - Next-day shipping
  • - Technical support

Export product specification