Download document () of 20
We make what matters work*

SR42UB

SmartRack 42U Standard-Depth Rack Enclosure Cabinet with Doors and Side Panels

General specifications

Product Name
Eaton Tripp Lite series SmartRack rack enclosure
Catalog Number
SR42UB
UPC
037332123770
Product Length/Depth
43 in
Product Height
78.5 in
Product Width
23.63 in
Product Weight
286 lb
Compliances
EIA-310-E
RoHS
CE Marked
Certifications
UL 60950-1

Product specifications

Features
Flex Center
Color
Black
Load capacity (dynamic)
2250 lb
Load capacity (static)
3500 lb
Material
Steel
Number of rack units
42U
Package contents
  • SR42UB 42U Server Rack
  • (4) Side panels
  • (4) Side panel locks
  • (2) Keys
  • (50) M6 screws
  • (50) M6 washers
  • (50) M6 cage nuts
  • Owner's manual
Product Features
Extra Wide
Locking
Built-in Cable Management
Pre-Installed Casters
Rack Depth
Standard
Product Highlights
42U rack constructed from powder-coated steel that stands up to tough environments
Doors and side panels lock securely to help prevent damage, tampering or theft
Provides physical equipment and media security required for PCI DSS compliance
Maximum capacity: 3500 lb. (1588 kg) stationary, 2250 lb. (1021 kg) rolling load
Ships fully assembled for immediate deployment and equipment mounting
Rack Height
42U
Maximum Device Depth
37 Inch
Number Of Vertical Mounting Rails
4
Factory Preset Rack Depth
27.75 in
Minimum Device Depth
4 in
Weight Capacity Rolling
2250 lb
Grounding Details
Front and back door frames
Weight Capacity stationary
3500 Pound
Module Rack Type
Enclosure

Export product specification

Product Page (web)

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.