Eaton 9PX Gen 2 Maintenance bypass, Input: Hardwired, Output: Hardwired, (3) C39, (2) C13, 0U rear mount
| Product Name |
Eaton 9PX maintenance bypass
|
| Catalog Number |
MBP6KIECG2
|
| UPC |
786689876067
|
| Product Length/Depth |
4.92 in
|
| Product Height |
5.12 in
|
| Product Width |
9.41 in
|
| Product Weight |
5.29 lb
|
| Compliances |
CE Marked
|
| Certifications |
EN 61000-4-3
IEC 61000-4-6 IEC 61000-4-5 EN 61000-4-2 IEC/EN 62040-1 IEC/EN 62040-2 EN 61000-4-4 Electrical fast transient EN 62040-3 cULus Listed NOM IEC 61000-4-8 |
| Receptacle |
|
| Input connection |
L6-30P and hardwire input supported
|
| Relative humidity |
0-95% non-condensing
|
| Temperature range |
0° to 40°C (32° to 104°F)
|
| Rack size |
0U
|
| Rack mounting kit |
Yes
|
| Package contents |
|
| Standard factory warranty |
|