Download document () of 20
We make what matters work*

SR12UB

SmartRack 12U Mid-Depth Small Rack Enclosure

General specifications

Product Name
Eaton Tripp Lite series SmartRack rack enclosure
Catalog Number
SR12UB
UPC
037332157911
Product Length/Depth
33.5 in
Product Height
25.1 in
Product Width
23.6 in
Product Weight
105 lb
Compliances
RoHS
EIA-310-E
Certifications
UL 60950-1

Product specifications

Features
Flex Center
Color
Black
Load capacity (dynamic)
1000 lb
Load capacity (static)
1000 lb
Package contents
  • SmartRack 12U Mid-Depth Rack Enclosure Cabinet
  • (36) M6 screws
  • (36) M6 cage nuts
  • (36) M6 washers
  • SRACASTER kit (includes 4 casters)
  • (2) keys
  • Owner's Manual
Product Features
Assembly Required
Rack Depth
Mid
Product Highlights
Locking, reversible front/rear doors and locking, removable side panels
12U of rack space; 1000 lbs (453.6 kgs) load capacity
Depth of 33" allow for standard server installation
Meets all enclosure requirements towards PCI DSS (Payment Card Industry Data Security Standard) compliance
5-year limited warranty (Worldwide)
Premium SmartRack mid-depth enclosure cabinet
Casters and leveling feet
Rack Height
12U
Cable Access Hole Measurement
9.812 x 2.35 (l x w)
Maximum Device Depth
32.5 Inch
Number Of Vertical Mounting Rails
4
Cable Entry/Exit
9.812 x 2.35 (l x w)
Factory Preset Rack Depth
28.31 in
Minimum Device Depth
3 in
Weight Capacity Rolling
1000 lb
Grounding Details
Front and Back door frames
Weight Capacity stationary
1000 Pound
Module Rack Type
Small Enclosure

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.