Eaton 9PXG2 5000VA 5000W 120/208V Online Double-Conversion UPS - L6-30P or Hardwired Input, 18x 5-20R, 2x L6-20R, 1x L6-30R Outlets, Cybersecure Network Card, 6U Rack/Tower
Product Name |
Eaton 9PX UPS
|
Catalog Number |
9PX5KTF5G2
|
UPC |
037332294296
|
Product Length/Depth |
27 in
|
Product Height |
10.2 in
|
Product Width |
17.3 in
|
Product Weight |
203 lb
|
Compliances |
CISPR22 Class A / FCC part 15 Class A
CE Marked FCC Part 15 |
Certifications |
NOM
cULus Listed IEC 62040-2:2006 Cat C2 ENERGY STAR certified |
Runtime graph | |
Battery management |
ABM+ technology uses battery replacement analytics to predict when you should replace UPS batteries based on real-life usage and conditions.
|
Battery replacement |
Hot-swappable internal batteries and extended battery modules (EBMs). Replacement battery part # EBP-1805 (qty 1 per UPS)
|
Battery type |
Sealed, lead-acid
|
Extended battery capability |
Add up to 12 EBMs, part # 9PXEBM180RTG2
|
Receptacle |
(18) 5-20R, (2) L6-20R, (1) L6-30R, Hardwire (200-240V)
|
Topology |
Online/Double-conversion
|
Wattage |
5000W
|
VA rating |
5000 VA
|
Output waveform |
True sine wave
|
Voltage |
120/208V
|
Output power factor |
1.0
|
Output voltage range |
±1% steady-state
|
Output frequency |
50/60 Hz
|
Input connection |
L6-30P and hardwire input supported
|
Input cord length |
10 ft
|
Input nominal voltage |
208V default (200/208/220/230/240V)
|
Input frequency range |
60 Hz: 50–70 Hz, 50 Hz: 40–60 Hz
|
Input power factor |
>0.99 typical
|
Expansion slots |
(1) Mini-Slot (MS) expansion port with Gigabit Network Card (NETWORK-M3) included
|
Ethernet interface |
Yes
|
Includes network card |
Yes
|
Software compatibility |
Brightlayer Data Centers suite
|
User interface |
Graphical display, 5-button programmable menu, LED indicator
|
Altitude |
3000 m
|
BTU Rating |
Online: 655 BTU/hr, Battery: 935 BTU/hr, High Efficiency: 190 BTU/hr
|
Noise level |
<43 dB at 1 meter
|
Relative humidity |
0-95% non-condensing
|
Temperature range |
0° to 40°C (32° to 104°F)
|
Special features |
Gigabit Network Card (NETWORK-M3) included
|
Form factor |
Rack/tower
|
Rack size |
6U
|
Rack mounting kit |
Yes
|
Efficiency at max. load |
96%
|
Package contents |
|
Surge protection |
Yes
|
Internal bypass |
Yes
|
Standard factory warranty |
|
Extended service plans |
|