Eaton 9PX Gen 2 Maintenance bypass, Input: Hardwired or L6-30P, Output: Hardwired, (2) L6-30R, (2) L6-20R, 0U rear mount
Product Name |
Eaton 9PX maintenance bypass
|
Catalog Number |
MBP6K208G2
|
UPC |
786689876050
|
Product Length/Depth |
4.92 in
|
Product Height |
5.12 in
|
Product Width |
9.41 in
|
Product Weight |
6.61 lb
|
Compliances |
CE Marked
|
Certifications |
EN 61000-4-3
IEC 61000-4-6 IEC 61000-4-5 EN 61000-4-2 IEC/EN 62040-1 IEC/EN 62040-2 EN 61000-4-4 Electrical fast transient EN 62040-3 cULus Listed NOM IEC 61000-4-8 |
Receptacle |
(2) L6-20R, (2) L6-30R, Hardwired
|
Input connection |
Hardwired
|
Relative humidity |
0-95% non-condensing
|
Temperature range |
0° to 40°C (32° to 104°F)
|
Rack size |
0U
|
Rack mounting kit |
Yes
|
Package contents |
|
Standard factory warranty |
|