Knowledge Search
Download document () of 20
We make what matters work*

5P1550G

Eaton 5P UPS, 1550 VA, 1100 W, C14 input, Outputs: (8) C13, 230V, true sine wave, network card optional

General specifications

Product Name
Eaton 5P UPS
Catalog Number
5P1550G
UPC
743172043023
Product Length/Depth
17.5 in
Product Height
9.1 in
Product Width
5.9 in
Product Weight
34.4 lb
Compliances
FCC Part 15 Class A Subpart B Sections 15.107b , 15.109b
RoHS Compliant
CE Marked
Certifications
cUL Listed
UL 497A
UL 1778
cULus Listed
IEC 62040-2 C1-C2 / EN 55024 / CISPR22 Class B / FCC part 15 Class B

Battery

Runtime graph
Battery management
ABM technology (3-stage charging extends battery service life by 50% and provides advance warning for battery replacement)
Battery replacement
User replaceable
Battery type
Valve Regulated Lead Acid (VRLA)
Extended battery capability
None; See Eaton 5PX UPS for extended runtimes options

Electrical output

Receptacle
(8) C13
Topology
Line-interactive
Wattage
1100 W
VA rating
1550 VA
Output waveform
Sine wave
Voltage
230V
Output power factor
0.71
Output nominal voltage
230V default (200/208/220/230/240V)
Nominal Output Voltage
200V
208V
220V
230V
240V
Output voltage range
184-256 Vac
Output frequency
50/60 Hz
Feed type
1

Electrical input

Input connection
C14
Input Nominal Voltage
200 VAC
208 VAC
220 VAC
230 VAC
240 VAC
Nominal Input Voltage Supported
200 VAC
208 VAC
220 VAC
230 VAC
240 VAC
Input voltage range
160-294 V (adjustable to 150 V-294 V)
Nominal frequency
50-60 Hz
Input frequency range
47-70 Hz (50 Hz system), 56.5-70 Hz (60 Hz system), 40-70 Hz in low-sensitivity mode
Input power factor
1

Communications

Communication
RS-232 (RJ45) ports; USB port as standard (HID). 6-foot RS-232 and USB cables included
Expansion slots
One slot; Gigabit Network Card (Network-M3) is optional
Software compatibility
Eaton Intelligent Power Manager
User interface
LCD graphical display

Environmental

Altitude
Up to 10,000 ft (3000m) without de-rating
BTU Rating
Online: 113, Battery 714
Noise level
<45 dB at 1 meter
Relative humidity
0-90% non-condensing
Temperature range
0° to 40°C (32° to 104°F)

Additional specifications

Special features
ROO/RPO: Rear terminal block connector for remote on/off and power off
Rack size
0U
Efficiency at max. load
98%
Package contents
  • 1550VA 1100W 230V 5P Line-Interactive UPS with 8 Outlets
  • USB cable
  • RS-232 cable
  • (2) IEC to IEC jumper cables
  • Quick Start Guide

Warranty and support

Standard factory warranty
  • 3-YEAR FACTORY WARRANTY w/ REGISTRATION
  • -3 years
  • -Parts, electronics, and batteries coverage
  • -Standard ground shipping
  • -Technical support
Extended service plans
  • ADVANCED DEPOT EXCHANGE
  • -5-YEAR DEPOT REPAIR: 5SW5Y-1750UC
  • -Expedited parts coverage for 5 years
  • -Parts, electronics and UPS batteries coverage
  • -Next business day shipping
  • -Technical support
  • 5-YEAR ON-SITE PLAN: WFLN75XX-2509UC
  • - On-site parts and labor coverage for years 5
  • - Parts, electronics and UPS batteries coverage
  • - 24x7 on-site labor coverage, next-day response
  • - Next-day shipping
  • - Technical support

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.