Knowledge Search
Download document () of 20
We make what matters work*

5P2200

Eaton 5P UPS, 5P2200

General specifications

Product Name
Eaton 5P UPS
Catalog Number
5P2200
UPC
743172039637
Product Length/Depth
20.6 in
Product Height
3.4 in
Product Width
17.4 in
Product Weight
65 lb
Compliances
FCC Part 15 Class A Subpart B Sections 15.107b , 15.109b
FCC Part 15
Certifications
UL 497A
UL 1778
cUL Listed

Battery

Battery management
ABM technology (3-stage charging extends battery service life by 50% and provides advance warning for battery replacement)
Battery replacement
User replaceable
Battery type
Valve Regulated Lead Acid (VRLA)
Extended battery capability
None; See Eaton 5PX UPS for extended runtimes options

Electrical output

Topology
Line-interactive
Wattage
1920 W
VA rating
1950 VA
Output waveform
Sine wave
Voltage
120V
Output power factor
0.98
Output nominal voltage
120V default (100/120/125V)
Nominal Output Voltage
100V
120V
125V
Output voltage range
102-132 Vac
Output frequency
50/60 Hz
Feed type
1

Electrical input

Input connection
5-20P
Input cord length
8 ft
Input Nominal Voltage
100 VAC
110 VAC
120 VAC
127 VAC
Nominal Input Voltage Supported
100 VAC
110 VAC
120 VAC
127 VAC
Input voltage range
89-151 Vac (adjustable to 70-153 Vac)
Nominal frequency
50-60 Hz
Input frequency range
47-70 Hz (50 Hz system), 56.5-70 Hz (60 Hz system), 40 Hz in low-sensitivity mode
Input power factor
0.98

Communications

Communication
1 USB HID compliant port + 1 RS232 serial port and relay contacts (USB and RS232 ports cannot be used simultaneously)
Expansion slots
One slot; Gigabit Network Card (Network-M3) is optional
Software compatibility
Eaton Intelligent Power Manager
User interface
LCD graphical display

Environmental

Altitude
Up to 10,000 ft (3000m) without de-rating
BTU Rating
Online: 305, Battery: 2047
Noise level
<45 dB at 1 meter
Relative humidity
20-95% non-condensing
Temperature range
0° to 40°C (32° to 104°F)

Additional specifications

Rack size
0U
Efficiency at max. load
97%
Package contents
  • 1950VA 1920W 120V 5P Line-Interactive UPS with 8 Outlets
  • USB cable
  • RS-232 cable
  • (2) Tower pedestals
  • Quick Start Guide

Warranty and support

Standard factory warranty
  • 3-YEAR FACTORY WARRANTY w/ REGISTRATION
  • -3 years
  • -Parts, electronics, and batteries coverage
  • -Standard ground shipping
  • -Technical support
Extended service plans
  • ADVANCED DEPOT EXCHANGE
  • -5-YEAR DEPOT REPAIR: 5SW5Y-2500UC
  • -Expedited parts coverage for 5 years
  • -Parts, electronics and UPS batteries coverage
  • -Next business day shipping
  • -Technical support
  • 5-YEAR ON-SITE PLAN: WFLN75XX-2509UC
  • - On-site parts and labor coverage for years 5
  • - Parts, electronics and UPS batteries coverage
  • - 24x7 on-site labor coverage, next-day response
  • - Next-day shipping
  • - Technical support

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.