Download document () of 20
We make what matters work*

6-166-2

Motor Control Renewal Parts/Accessories- Brake Lining with Rivets, Type S, 25 and 30 lbs, 5.5 in, Used with shoe brake (type 511, type S, 5.5 in brake, 25 and 35 lb torque)

General specifications

Product Name
Eaton motor control brake shoes lining
Catalog Number
6-166-2
UPC
782113319094
Product Length/Depth
3.8 in
Product Height
3.8 in
Product Width
4 in
Product Weight
0.6 lb
Certifications
Not Applicable
Catalog Notes
Part for Current line of 511 brakes

Product specifications

Used with
Used with shoe brake (type 511, type S, 5.5 in brake, 25 and 35 lb torque)
Type
Type S
Size
5.5 in
Torque rating
25 and 30 lbs

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.