Download document () of 20
We make what matters work*

6-45-2

Motor Control Renewal Parts/Accessories- Contactor Kit, Used with Freedom Series (size 5, series A1 and B1, three-pole)

General specifications

Product Name
Eaton motor control contact kit
Catalog Number
6-45-2
UPC
782113627465
Product Length/Depth
3.8 in
Product Height
3.8 in
Product Width
4 in
Product Weight
2.5 lb
Certifications
Not Applicable

Product specifications

Used with
Used with Freedom Series (size 5, series A1 and B1, three-pole)
Type
Renewal Parts/Accessories

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.