Knowledge Search
Download document () of 20
We make what matters work*

63/100BS

Eaton Bussmann series low voltage British standard Camaster back stud, 100A, Non Indicating, fuse accessory

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse holder
Catalog Number
63/100BS
UPC
051712794312
EAN
5027590484787
Product Length/Depth
195 mm
Product Height
75 mm
Product Width
140 mm
Product Weight
77 g
Compliances
Contact factory

Export product specification