Download document () of 20
We make what matters work*

65EET

Eaton Bussmann series high speed British standard fuse, Double barrel, 65A, 690 VAC/500 VDC (IEC), 700 VAC/500 VDC (UL), Class aR, Breaking capacity 200 kA RMS Sym., 50 kA DC at 500 VDC

General specifications

Product Name
Eaton Bussmann series high speed british standard fuse
Catalog Number
65EET
UPC
051712836579
EAN
5027590485890
Product Length/Depth
100 mm
Product Height
22 mm
Product Width
187 mm
Product Weight
91.6 g
Compliances
RoHS Compliant
CE

Electrical data

Amperage Rating
65 A
Voltage rating
690 V (IEC), 700 V (UL)
Rated voltage AC
690 V
Rated voltage DC
500 V
Interrupt rating
200 kA RMS Sym, 50 kA at 500 Vdc
Class
Class aR

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
None

Compatble Trip indicator/Microswitch

Suitable for
EC-600 Trip indicator kit (indicator + clips)
TI700 Fuse indicator
MAI Microswitch/adaptor
MBI Microswitch/adaptor

Export product specification