Knowledge Search
Download document () of 20
We make what matters work*

746A

Eaton Crouse-Hinds series Pauluhn 746D2 spot light, Incandescent lamp, Heat resistant glass lens, Copper-free aluminum, Surface mount, Medium optical distribution, 120 Vac, 300W

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn 746D2 spot light
Catalog Number
746A
UPC
662276413603
Product Length/Depth
14.63 in
Product Height
17 in
Product Width
10 in
Product Weight
22 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class I, Zone 2
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Material
Copper-free aluminum
Wattage
300W
Lamp type
Incandescent
Optical distribution
Medium
Mounting Method
Surface
Voltage rating
120 Vac
Lens material
Heat resistant glass

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.