Knowledge Search
Download document () of 20
We make what matters work*

746BQ

Eaton Crouse-Hinds series Pauluhn 746D2 spot light, Quartz halogen lamp, Heat resistant glass lens, Brass, Surface mount, Medium optical distribution, 120 Vac, 500W

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn 746D2 spot light
Catalog Number
746BQ
UPC
662276386808
Product Length/Depth
14.63 in
Product Height
17 in
Product Width
10 in
Product Weight
50 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class I, Zone 2
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Material
Brass
Wattage
500W
Lamp type
Quartz halogen
Optical distribution
Medium
Mounting Method
Surface
Voltage rating
120 Vac
Lens material
Heat resistant glass

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.