Download document () of 20

8D517W20AN

Aluminium plug, Olive drab cadmium plating, without male contacts, polarization N; 8D517W20AN

General specifications

Product Name
Eaton Souriau D38999 SIII / 8D series milaero connectors
Catalog Number
8D517W20AN
Product Length/Depth
35.7 mm
Product Height
35 mm
Product Width
35 mm
Product Weight
29 g

Product specifications

Fitted with:
Shielding
Connector accessory option
Not delivered, to be ordered separately
Connector orientation
N
Connector type
Contact delivery
Not delivered
Contact gender
Pin (Male)
Coupling type
Degree of protection
IP67
Layout
20
Plating
Cadmium
Plug type
Straight Plug
Shell continuity
Shell material
Shell size
17
Mating cycles
500
Operating temperature - max
175 °C
Operating temperature - min
-65 °C
Number Of Contacts
20
Number of cavity #12
4
Number of cavity #20
16
Salt spray
500 hour
Working voltage (Vrms)
1300 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.