Download document () of 20
We make what matters work*

908017

Eaton Moeller® series T5 Non-standard switch, T5, 100 A, rear mounting, Basic switch, 7 contact unit(s)

General specifications

Product Name
Eaton Moeller® series T5 Non-standard switch
Catalog Number
908017
Product Length/Depth
179 mm
Product Height
85 mm
Product Width
85 mm
Product Weight
1.078 kg
Certifications
VDE 0660
IEC/EN 60947-3
IEC/EN 60204
IEC/EN 60947

Export product specification